SS009M3-QT 3/4
Discontinued - Replaced By: SS009M3-QT-FS 3/4
Part of the SS009 Series
Ordering Code: 0062968
UPC: 098268817102
Lead Free: YES
3/4 IN Stainless Steel Reduced Pressure Zone Backflow Preventer Assembly, Quarter Turn Shutoff Valves
This 3/4 inch stainless steel reduced pressure zone backflow preventer assembly is designed to prevent the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is ideal for typical applications that are found in industrial plants, medical diagnostic equipment, reverse osmosis systems, carbonated beverage machines, brewing distillers, paper and pulp industries, chemical plants and aggressive atmospheres. This assembly consists of a 316 stainless steel body, NPT end connections, quarter turn ball valve shutoffs with tee handles, top mounted vandal resistant EZ-test cocks with covers, two in-line independent check valves, captured springs, replaceable check seats, corrosion resistant internal parts, and a hydraulically operated differential pressure internal relief valve for reduced space requirements.
Features
- Investment cast 316 stainless steel assembly for corrosion resistance
- NPT inlet and outlet connections
- Quarter turn full port resilient seated ball valve shutoffs
- Top mounted vandal resistant EZ-TC test cocks provide easy access for testing
- Modular check construction featuring nonreversible checks with captured springs for simplified servicing
- Internal relief valve for right and left hand installations
- True line sized check modules open further allowing dirt and debris to pass freely through the valve reducing fouling problems
- Replaceable seats for an economical repair
- Bolted on, top entry single access cover for ease of maintenance
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Stainless Steel |
Body Material | Stainless Steel |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Silicone |
EAN | 098268817102 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
Outlet Thread Type | NPT |
Part Number | 0062968 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Engineered Plastic |
Series | SS009 |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |