LF866
Discontinued - Replaced By: LF866-FS
Lead Free* MasterSeries In-Line Reduced Pressure Zone Detector Assembly Backflow Preventers (Type-II) - Large Diameter
MasterSeries LF866 Lead Free* reduced pressure zone detector assembly backflow preventers are specifically designed to protect against possible backpressure and backsiphonage conditions for high hazard (toxic) application in accordance with local governing water utility codes. The LF866 features Lead Free* construction to comply with low lead installation requirements.
Improved with a stainless-steel relief valve seat, this rugged assembly yields greater dependability and extended valve life. Fitted with OSY shutoff valves. Maximum working pressure is 175 psi (12.1 bar).
The ductile iron body is fused with ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
To learn more visit: https://www.watts.com/armortek
Flood alert feature available with add-on retrofit connection kit, compatible with BMS and cellular communication.
Features
- Utilizes advanced ArmorTek coating technology to build in electrochemical corrosion inhibitor and microbial inhibitor to resist corrosion of internal parts
- Combines the use of a stainless-steel relief valve seat and stainless-steel check components for maximum performance and durability
- Requires no special tools for inline service
- Is highly suitable for potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
- Protects potable water against cross-connection contamination of high hazard (toxic) fluids in water services
- Sizes 2 1/2 to 10 Inch
Literature
-
- Brochure - ArmorTek Advanced Coating System
- FEBCO Masterseries Configure a Backflow Replacement
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Installation Instructions - Relief Valve Inner Diaphragm
- Specification Sheet - LF866
- Specification Sheet - Relief Valve Discharge Rates
- White Paper - ArmorTek Advanced Coating System
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF866
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |