LF870V
MasterSeries LF870V Lead Free* double check valve assemblies prevent the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. This assembly consists of a fused epoxy coated ductile iron body using ArmorTek® epoxy coating technology for advanced corrosion resistance. Available with NRS or OSY resilient wedge gate valves. Maximum working pressure: 175 psi (12.1 bar).
The coating on this backflow assembly uses ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
To learn more visit: https://www.watts.com/armortek
Features
- Protects against possible backpressure and backsiphonage conditions for non-health hazard applications
- Primarily used on potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
- Utilizes advanced ArmorTek coating technology to resist corrosion of internals
- The valve body shall utilize a coating system with built in electrochemical corrosion inhibitor and microbial inhibitor
- Inline serviceable assembly requires no special tools
- Sizes 2 1⁄2 in. - 10 in. (65mm - 250mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF870V
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.