007M3-LF-UL 3/4
Part of the 007 Series
Ordering Code: 0062022
UPC: 098268924862
Lead Free: NO
3/4 IN Bronze Double Check Valve Assembly Backflow Preventer, Less Shutoff, UL Classified, Single Top Entry
This 3/4 inch double check valve assembly backflow preventer helps prevent the backflow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as non-health hazards and for contaminants at the service line entrance. This assembly without shutoffs consists of a cast bronze body construction, NPT end connections, top mounted test cocks, two in-line independent positive seating check modules, captured springs, and replaceable check discs and seats. It is UL classified.
Features
- Cast bronze body construction
- Modular compact design
- Replaceable seats and seat discs
- Top entry
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Double Check Valve Assembly |
Body Finish | Cast Bronze |
Body Material | Cast Bronze |
Body Pattern | Inline |
Brand | Watts |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 098268924862 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0062022 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Rubber |
Series | 007 |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |