FP-BF-WiFi/BMS/IMS-FZ
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009515
UPC: 098268600674
Lead Free: NO
Freeze Sensor Connection Kit for Series 800M4, LF800M4, 007, LF007 Sizes 1/2 to 2 IN
This freeze sensor connection kit includes sensor in mounting clip, standalone outdoor sensor, activation module, wire nuts (2), and power adapter. Use this kit to signal facility personnel when temperature nears and reaches the freezing point. Available for building management systems (BMS), irrigation management systems (IMS), and Wi-Fi networks. For use with Watts series 800M4, LF800M4, 007, LF007, SS007, 007M1DCDA 1/2 to 2 inch sizes.
- Includes freeze sensor in mounting clip, standalone outdoor sensor, activation module, wire nuts (2), and power adapter
- For use with series 800M4FR, LF800M4FR, 800M4QT, LF800M4QT sizes 1/2 to 2 IN
- For use with series 007, LF007, SS007, 007M1DCDA sizes 1/2 to 2 IN
- For building management systems (BMS), irrigation management systems (IMS), and Wi-Fi networks
- Detects potential freeze conditions
- Provides continuous monitoring
- Includes tekmar Outdoor Sensor 070
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS/IMS/WiFi |
EAN | 098268600674 |
Kit Contents | Freeze Sensor in Mounting Clip, Standalone Outdoor Sensor, Activation Module, Wire Nuts (2), and Power Adapter |
Lead Free | NO |
Part Number | 88009515 |
Series | SentryPlus Alert Technology |