007-QT-FZ 1/2
Part of the 007 Series
Ordering Code: T062131
UPC: 098268591873
1/2 IN Bronze Double Check Valve Assembly Backflow Preventer, Quarter Turn Shutoff, Single Top Entry, Freeze Sensor
This 1/2 inch double check valve backflow preventer assembly is designed to prevent the backflow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as non-health hazards and for contaminants at the service line entrance. This assembly consists of a cast bronze body construction, NPT end connections, quarter turn ball valve shutoffs, top mounted test cocks, two in-line independent positive seating check modules, captured springs, and replaceable check discs and seats. The double check valve includes a freeze sensor for use with SentryPlus Alert(R) technology to signal facility personnel when temperature nears and reaches the freezing point. Freeze alerts feature available with add-on connection kit for Wi-Fi networks, building management systems (BMS), irrigation management systems (IMS).
Features
- Includes a freeze sensor for use with SentryPlus Alert technology to signal facility personnel when temperature nears and reaches the freezing point
- Available freeze sensor connection kit to activate a monitoring system that trigger alerts for low and freezing temperatures
- Cast bronze body construction
- Modular compact design
- Freeze alerts feature available with add-on connection kit for Wi-Fi networks, building management systems (BMS), and irrigation management systems (IMS)
- Replaceable seats and seat discs
- Top entry
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Double Check Valve Assembly |
Body Finish | Cast Bronze |
Body Material | Cast Bronze |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | YES |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 098268591873 |
Elbow Fitting | No |
Hazard Protection Level | Non Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
Outlet Thread Type | NPT |
Part Number | T062131 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Rubber |
Series | 007 |
Strainer | No |
Technologies | Freeze Detection |
Tradename | None |