LF876V
MasterSeries LF876V Lead Free* double check detector assembly backflow preventers are specifically designed to protect against possible backpressure and backsiphonage conditions for non-health hazard (i.e., pollutant) application in accordance with local governing water utility code. This assembly consists of a fused epoxy coated ductile iron body using ArmorTek® epoxy coating technology for advanced corrosion resistance. Maximum working pressure: 175 psi (12.1 bar).
The coating on this backflow assembly uses ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
To learn more visit: https://www.watts.com/armortek
Features
- Protects against possible backpressure and backsiphonage conditions for non-health hazard applications
- Primarily used on potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
- Utilizes advanced ArmorTek coating technology to resist corrosion of internals
- The valve body shall utilize a coating system with built in electrochemical corrosion inhibitor and microbial inhibitor
- Inline serviceable assembly requires no special tools
- Sizes 2 1⁄2 in. - 10 in. (65mm - 250mm)
Literature
-
- Brochure - ArmorTek Advanced Coating System
- Brochure - Backflow Prevention and Flow Control for Waterworks
- Brochure - FEBCO MasterSeries
- Flyer - FEBCO MasterSeries-Type II Bypass
- Flyer - MasterSeries Type W/WZ
- Installation Instructions - 870V, 876V, 876VST, LF870V, LF876V, LF870W, LF870WZ, LF876W, LF876WZ
- Maintenance Manual - 850, 856, 870V, 876V
- Specification Sheet - LF876V
- Specification Sheet - LF876W_WZ
- White Paper - ArmorTek Advanced Coating System
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF876V
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |