FP-BF-BMS-IMS-FZ
Discontinued - Replaced By: FP-BF-WiFi/BMS/IMS-FZ
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009429
UPC: 098268552652
Lead Free: NO
BMS/IMS Freeze Sensor Connection Kit, For Series 800M4, LF800M4, 007, LF007 Sizes 1/2 to 2 IN
This BMS/IMS connection kit includes a freeze sensor in mounting clip, activation module with mounting hardware, wire nuts (2), and power adapter. Use this kit to add an indicator of the freeze threshold for 800M4 pressure vacuum breaker and 007 double check valve assemblies in a building/irrigation management system (BMS/IMS). For use with Watts series 800M4, LF800M4, 007, LF007, SS007, 007M1DCDA 1/2 to 2 inch sizes.
- Includes a freeze sensor in mounting clip, activation module with mounting hardware, wire nuts (2), and power adapter
- For use with series 800M4FR, LF800M4FR, 800M4QT, LF800M4QT sizes 1/2 to 2 IN
- For use with series 007, LF007, SS007, 007M1DCDA sizes 1/2 to 2 IN
- Detects potential freeze conditions
- Provides continuous monitoring
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS |
EAN | 098268552652 |
Kit Contents | Freeze Sensor in Mounting Clip, Activation Module with Mounting Hardware, Wire Nuts (2), and Power Adapter |
Lead Free | NO |
Part Number | 88009429 |
Series | SentryPlus Alert Technology |