AIR GAP C&M
Discontinued - Replaced By: AIR GAP M/C
Part of the Air Gaps Series
Ordering Code: 7018367
UPC: 098268344295
Lead Free: Not In Scope
2 1/2-10 IN Air Gap DraIN for 400/500 Series, Splash Guard
This Ames Fire and Waterworks air gap for reduced pressure zone assembly, 2 1/2-10 IN series 400 and 500, provides an unobstructed, physical separation between the discharge end of a potable water supply line and an open receiving vessel. The installation of an air gap and drain line are recommended on reduced pressure zone assemblies. The air gap can be installed vertically or horizontally. A vent elbow is required for vertical installation.
Features
- Air gap fitting
- Nusicance discharge
- Lightweight
- Plastic
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | YES |
EAN | 098268344295 |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Part Number | 7018367 |
Series | Air Gaps |
Valve Size | 2 1/2 to 10 IN |