AIR GAP M/C

Part of the Air Gaps Series

Ordering Code: 7019628

UPC: 737733021100

Lead Free: YES

Air Gap for 2 1/2 to 10 IN C/M 400/500 with Splash Guard, L Shape Brackets

  • Use with 2 1/2 to 10 IN C/M 400/500 Series
  • Maintains code compliant air gap between relief valve and discharge piping
  • Splash guard to direct nuisance discharge
  • Longer bracket for increased compliance
  • 2 IN Female NPT outlet
Specifications
Body Material Black Composite
Brand Ames Fire & Waterworks
Buy American Act Compliant NO
EAN 737733021100
Lead Free YES
Outlet Connection Size 2 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 7019628
Series Air Gaps
Valve Size 2 1/2 to 10 IN