1 1/4 LFAFBV-FP-T
This 1 1/4 inch full port gear operated ball valve is UL/FM rated for use in fire suppression systems. This valve features 2-piece lead free construction, integrated supervisory switches, a mechanical indicator flag and female NPT threaded ends. The valve is rated 400 psi WOG for indoor and outdoor applications.
Features
- Lead free cast copper silicon alloy
- Machined chrome plated lead free brass ball
- Slow-close gear operation
- Integrated supervisory switches with reversible switch box for simplified electrical wiring access
- Can be wired normally open or normally closed
- Reversible supervisory switch box simplifies electrical wiring access
Specifications | |
---|---|
Buy American Act Compliant | NO |
Warranty Name | Ames Warranty |