S113-6
Solenoid (On-Off) Control Valve for 6 & larger
Series S113-6, S1113-6 Solenoid Control Valve with High Capacity Pilot System is designed to open fully or close drip-tight as commanded by a 3-Way Solenoid Pilot. The solenoid may be activated by a pressure switch, level probe, or any other electrical on-off device. The valve also has provisions for manual operation in the event of power outage. Engaging the Solenoid Manual operator simulates power to the solenoid, manually controlling the main valve. Disengaging the Solenoid Manual operator returns the valve to electrical on-off service.
Features
- Opens and closes as commanded by a 3-Way Solenoid Pilot
- Has provisions for manual operation in the event of a power outage
- Lightweight Stainless Steel construction offers superior corrosion resistance for longer life
- For 6″ or larger
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific S113-6
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.