S513-AK
Dual Chamber Control Valve with Mechanical Check
Series S513-AK, S1513-AK pump control valve is designed to minimize the surges associated with the starting and stopping of pumps. The valve opens at an adjustable rate upon pump start-up and closes at an adjustable rate upon pump shut-off. When the valve is near closed a limit switch is tripped, turning the pump off. The pump starts and stops against a closed valve, and has provisions for manual operation in the event of power outages.
The valve also incorporates a two-piece telescoping stem design, which acts as a mechanical check feature, that closes preventing reverse flow the moment flow ceases.
Features
- Minimizes the surges associated with pump start and stop
- Telescoping stem design acts as a mechanical check feature, that immediately prevents reverse flow when flow ceases.
- Valve open and close rate is adjustable
- Has provisions for manual operation in the event of a power outage
Literature
-
- Price List - Automatic Control Valves
- Price List - Watts ACV Controls and Accessories
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - Dual Chamber - Full Port with Mechanical Check
- Specification Sheet - S3W 3-way solenoids
- Specification Sheet - SS60 Flo-Clean Strainer
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific S513-AK
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |