S113-19
Single Chamber Pump Control Valve with Pressure Sustaining
Series S113-19, S1113-19 Pump Control Valve with Backpressure Feature is designed to minimize the surges associated with the starting and stopping of pumps, and automatically throttle toward closed when pump discharge pressure falls below an adjustable minimum, increasing backpressure against the pump. The valve opens at an adjustable rate upon pump start-up, and closes at an adjustable rate upon pump shut-off. When the valve is near closed a limit switch is tripped, turning the pump off. The pump starts and stops against a closed valve, and has provisions for manual operation in the event of power outages.
Features
- Minimizes surges associated with the starting and stopping of pumps
- Automatically throttles toward closed when pump discharge pressure falls below an adjustable minimum
- Lightweight Stainless Steel construction offers superior corrosion resistance for longer life
- Simplified and efficient design is easy and economical to maintain
Literature
-
- Price List - Automatic Control Valves
- Price List - Watts ACV Controls and Accessories
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - S3W 3-way solenoids
- Specification Sheet - Single Chamber - Full Port
- Specification Sheet - SS60 Flo-Clean Strainer
- Specification Sheet - SSPV20C Pressure Relief, Sustaining or Backpressure Pilot
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific S113-19
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |