Storage Tanks
Hot Water Storage Tanks, Vertical tanks: 125 - 3000 gallons, Horizontal tanks (custom): 250 - 3000 gallons
Standard storage tanks are available for sidearm or supplemental storage for traditional water heating systems. Specially designed tanks are now available for connection to high-temperature solar heating systems. These solar tanks include additional fittings for extra temperature sensors and connection to solar circulation loops or plate heat exchangers. Corrosion-resistant AquaPLEX duplex stainless steel construction of the solar tanks allows storage of water up to 200°F to maximize the energy captured by the solar panels and to accelerate the return on investment in these systems.
Features and Benefits
- Provides water storage up to 200°F
- Durable AquaPLEX construction
- Available for connection to high-temperature solar heating systems
AquaPLEX Corrosion Protection
- AquaPLEX® engineered duplex stainless steel alloy storage tank
- All tank connections are non-ferrous and removable
- Lining protection is not compromised when pipe is threaded into fittings
- No anode rods required or used
Warranty
- 25-year AquaPLEX tank warranty (15 years full, 10 years prorated)
- One-year parts warranty
- First-year service policy (freight and labor coverage)
- Long-life service policy (optional)
Certifications
- ASME, section IV, part HLW stamped and National Board Registered
Features
- Hot Water Storage Tanks
- Vertical tanks: 125 - 3000 gallons
- Horizontal tanks (custom): 250 - 3000 gallons
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Storage Tanks
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.