RL16-100-OR
Part of the RadiantPEX-AL Coils Series
Ordering Code: 81007610
UPC: 840213082710
Lead Free: Not In Scope
1 IN x 100 FT (Coil) RadiantPEX-AL
1 IN x 100 FT (Coil) RadiantPEX-AL is a 5-layer, cross-linked composite pipe engineered for radiant floor heating, snow melting, and distribution piping. It is constructed with a layer of aluminum between two layers of cross-linked polyethylene. RadiantPEX-AL provides superior pressure and temperature ratings along with the optimum blend of rigidity to hold itself in place for straight runs and enough flexibility to go around obstacles. RadiantPEX-AL has very little expansion/contraction, so it's ideal for dry applications or high temperature distribution piping. It also retains its flexibility in cold temperatures, so it can be easily installed in winter weather. For use with Compression fittings only. RadiantPEX-AL is manufactured in accordance ASTM F-1281-2005, and carries a 30-year warranty for residential and commercial heating and snow melting applications.
Features
- Versatile and highly flexible cross-linked polyethylene pipe with an aluminum layer
- For radiant floor heating, snow melting, and distribution piping
- Can be shaped to fit any job site condition, including cold temperature applications
- Manufactured in accordance ASTM F-1281-2005
Specifications | |
---|---|
Bend Radius | 6.50 |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Orange |
EAN | 840213082710 |
Lead Free | Not In Scope |
Maximum Working Pressure-PSI | 160 |
Part Number | 81007610 |
Series | RadiantPEX-AL Coils |