RL12-300-OR
Part of the RadiantPEX-AL Coils Series
Ordering Code: 81007608
UPC: 840213082697
Lead Free: Not In Scope
3/4 IN x 300 FT (Coil) RadiantPEX-AL
The RadiantPEX-AL product is a versatile solution for a variety of heating applications, including underfloor and in-slab radiant heating, snow melting in sand with pavers or concrete slabs, and distribution. The orange color cross-linked polyethylene tubing has five layers to provide strength, durability, and longevity. This 3/4 IN tubing is designed for a minimum bend radius of 5 1/2 inches and is compatible with compression fittings. It comes as a 300 FT coil. It remains flexible and can be installed in cold weather.
Features
- Installs easily because it holds its shape, even with one installer
- 300 FT coil
- Can be installed in cold weather
- Suitable for underfloor, in-slab radiant heating, and snow melting
Specifications | |
---|---|
Bend Radius | 5.50 |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Orange |
EAN | 840213082697 |
Lead Free | Not In Scope |
Maximum Working Pressure-PSI | 160 |
Part Number | 81007608 |
Series | RadiantPEX-AL Coils |