RL0508-1000-OR
Part of the RadiantPEX-AL Coils Series
Ordering Code: 81010637
UPC: 840213095376
Lead Free: Not In Scope
1/2 IN x 1000 FT (Coil) RadiantPEX-AL
The RadiantPEX-AL product is a versatile solution for a variety of heating applications, including underfloor and in-slab radiant heating, snow melting in sand with pavers or concrete slabs, and distribution. The orange color cross-linked polyethylene tubing has five layers to provide strength, durability, and longevity. This 1/2 IN tubing is designed for a minimum bend radius of 3.2 inches and is compatible with compression fittings. It comes as a 1000 FT coil. It remains flexible and can be installed in cold weather.
Features
- Installs easily because it holds its shape, even with one installer
- Can be installed in cold weather
- 1000 FT coil
- Suitable for underfloor, in-slab radiant heating, and snow melting
Specifications | |
---|---|
Bend Radius | 3.20 |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Orange |
EAN | 840213095376 |
Lead Free | Not In Scope |
Maximum Working Pressure-PSI | 160 |
Part Number | 81010637 |
Series | RadiantPEX-AL Coils |