Manifold Trunk Valve Sets
Stainless Steel Manifold Trunk Isolation Valve Set
Manifold Trunk Isolation Valve Sets provides manifold isolation and transition from MBSB to FNPT threads. Includes a temperature gauge for measuring supply and return temperatures. Available in models for 1 in. Stainless Steel Manifolds and 1-1/2 in. Hi Flow Stainless Steel Manifolds. Valve sets include 1 red handle and 1 blue handle nickel plated brass ball valve FBSP x FNPT, 2 temperature gauges, and 2 Gaskets. Individual valves available for repair parts.
Features
- For manifold isolation and transition to NPT threads
- Temperature gauge measures supply and return temperatures
- Two models for 1 in. Stainless Steel Manifolds and 1-1/2 in. Hi Flow Stainless Steel Manifolds
- Easy installations
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Manifold Trunk Valve Sets
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.