Manifold Gaskets
Stainless Steel Manifold Replacement Gasket
Stainless steel manifold replacement gaskets are available in fiber and neoprene for 1 inch stainless steel manifolds and 1-1/2 inch Hi Flow stainless steel manifolds.
Features
- Fiber and neoprene options
- For 1 in. Stainless Steel Manifolds and 1-1/2 in. Hi Flow Stainless Steel Manifolds
- Bulk pack of 10
- Install gasket prior to assembly
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Manifold Gaskets
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.