PZ162904
Part of the Manifold Boxes Series
Ordering Code: 81001525
UPC: 840213025458
Lead Free: Not In Scope
16 x 29 x 4 1/2 IN Manifold Box
This manifold box is used to protect wall or ceiling mounted manifold systems to conceal or protect system from damage. It is made of powder coated carbon steel, has a locking door and the dimensions are 16 x 29 x 4 1/2 inches. This box fits all types of 1 to 1 1/2 inch manifolds, the depth can be expanded up to 6 inches and the box height off the floor is adjustable.
Features
- Made of powder coated carbon steel
- Locking door
- Depth can be expanded from 4 1/2 to 6 inches
- Professional appearance
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213025458 |
Lead Free | Not In Scope |
Part Number | 81001525 |
Series | Manifold Boxes |