DK6000
Part of the DK Series
Ordering Code: 81005372
UPC: 840213074197
Lead Free: Not In Scope
1 1/2 IN SS Accessories Kit W/ 1 IN Sweat Adapters
1 1/2 inch SS AcceSSories Kit W/ 1 inch Sweat Adapters
Features
- Stainless steel
- Accessories Kits save cost and simplifies ordering
- Kits are configured with a choice of components to meet specific needs
- All kits include both neoprene and fiber gaskets
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213074197 |
Lead Free | Not In Scope |
Part Number | 81005372 |
Series | DK |
Literature
-
- Brochure - Stainless Steel Manifolds
- Flyer - Underfloor Heating Sustainability Overview
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifold Accessories
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils