D3803004SS-KIT
Part of the D38SS-KIT Series
Ordering Code: 81013281
UPC: 840213105754
Lead Free: Not In Scope
1 IN Flowmeter Manifold, SS, M-4 with Truck Isolation Kit
This stainless steel manifold pair is pre-mounted to metal brackets. The manifolds have 1 inch trunks with 4 loops. It comes with trunk isolation kit, consisting of a red handle ball valve, a blue handle ball valve, two temperature gauges, and gaskets. Use only fittings and adapters designed for Watts stainless steel manifolds, SS-T20 fittings.
Features
- 4 loops
- Pre-mounted to metal brackets
- Includes trunk isolation kit
- Use with fittings and adapters designed for Watts stainless steel manifolds
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213105754 |
Lead Free | Not In Scope |
Part Number | 81013281 |
Series | D38SS-KIT |