CustomCut Manifolds - Onix

CustomCut Copper Manifolds for Onix

  • Cost-effective solution offers flexibility for the installer
  • 4-foot long copper sticks to be cut to length in the field
  • Onix barb fittings at 3 in. on center for 16-branch
  • Sold as a single manifold

Select options below to identify the UPC, Order Code, and Repair Kit for a specific CustomCut Manifolds - Onix

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA