CustomCut Manifolds - CopperStub

CustomCut Copper Manifolds for CopperStub

  • Cost-effective solution offers flexibility for the installer
  • 4-foot long copper sticks to be cut to length in the field
  • Brazed copper stubs at 3 in. on center for 16-branch or 4 in. on center for 12-branch models
  • Sold as a single manifold

Select options below to identify the UPC, Order Code, and Repair Kit for a specific CustomCut Manifolds - CopperStub

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.