Copper Manifold Pressure Test Kit
Copper Manifold Pressure Test Kit
Copper Manifold Pressure Test Kit enables testing of circuits and manifold connections with either air or water. They come standard with brass unions to connect to Watts copper tubular manifolds or field- assembled manifolds. If manifolds do not have unions, please order loose Watts unions to make the proper connection. Sizes 1 in., 1-1/4 in., 1-1/2 in., and 2 in. Also available for rental.
Features
- Enables testing of circuits and manifold connections with either air or water
- Two-part kit is pre-assembled to save time on the job site
- Available in four sizes
- Comes standard with brass unions to connect to Watts copper tubular manifolds
Literature
-
- Flyer - Underfloor Heating Sustainability Overview
- Schematic - Copper Manifold Models
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Specification Sheet - RadiantPEX Plus - Manifold
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Copper Manifold Pressure Test Kit
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |