Copper Manifold Ends
Copper Manifold End Assemblies
Copper Manifold End Assemblies allow water and air to be purged from the system at the manifold location. Intended for use with CustomCuts and Swedged Manifolds. The air vent is a key-type manual vent and the drain is threaded for a hose connection. Comes complete with a shut-off ball valve and a cap. Sizes 1 in., 1-1/4 in., 1-1/2 in., and 2 in.
Features
- Allows water and air to be purged from the system at the manifold location
- For use with CustomCuts and Swedged Manifolds
- For field installation
- Sold individually in four sizes
Literature
-
- Schematic - Copper Manifold Models
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Specification Sheet - RadiantPEX Plus - Manifold
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Copper Manifold Ends
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |