Copper Manifold Bracket
Copper Manifold Mounting Brackets
Copper Manifold Mounting Brackets are designed to hold 1 in. to 1-1/4 in. Tubular Manifolds to wood frames. Made of a flexible, high-temperature polymer.
Features
- Makes it easy to secure the manifold to a stud, joist, or other wood framing member
- Designed to accommodate 1 in. to 1-1/4 in. Tubular Manifolds
- Sold in pairs
- Mounts to wood frame
- For hydronic floor heating and snowmelting applications
Literature
-
- Schematic - Copper Manifold Models
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Specification Sheet - RadiantPEX Plus - Manifold
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Copper Manifold Bracket
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |