Actuator Controls

Valve/Actuator Controls

  • Plug and Play connection makes it easy to add more zones to the Master Valve/Actuator Control with 4-zone or 6-zone Slave Valve/Actuator Controls
  • An external 40-VA 24-VAC transformer can control 12 actuators maximum – up to 18 actuators maximum can be controlled with a 60-VA 24-VAC transformer (transformers sold separately)
  • Actuators are switched by triacs, for quiet, safe, reliable electronic operation
  • Mounting is by DIN rail or surface mount to a wall

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Actuator Controls

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.