R-flex Shrink Caps
R-flex Single/Dual Pipe Shrink Caps
R-flex Single/Dual Pipe Shrink Caps are waterproof and required for all direct burial connections in protective casings or inspection chambers.
Features
- Required for all direct burial connections in protective casings or inspection chambers
- Waterproof
- Designed to protect the interior insulation from water
- Made of HDPE material
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific R-flex Shrink Caps
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.