R-flex Repair Sleeve
R-flex Jacket Repair Sleeve
R-flex Jacket Repair Sleeve is used to repair accidental damage to an R-flex outer cover. Repair is made by sliding the Repair Sleeve over damaged area and heating the area with a heat gun. Available in three lengths.
Features
- For repairing damage to an R-FLEX outer cover
- Designed to protect the R-Flex connection when buried
- Can be used with all sizes of R-FLEX
- Includes 2 HDPE halves
- Includes insulation, sealer kit and bolts
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific R-flex Repair Sleeve
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.