LFPCMC44X-10
Part of the MPT Adapters Series
Ordering Code: 81016923
UPC: 840213183066
Lead Free: YES
3/4 CF x 3/4 MPT Lead Free Crimp Male Threaded Adapter
This lead free crimp adapter is used to make a straight transition between copper pipe and radiant heating PEX tubing. This 3/4 inch crimp by 3/4 inch male threaded adapter is made of lead free poly alloy and must be joined to the PEX tubing using a copper crimp ring or stainless steel CinchClamp™ to form a fast, reliable, and permanent seal.
Features
- Manufactured from lead free brass
- For use with SDR-9 PEX pipe
- For connecting PEX to copper manifolds, valves, baseboard or hydro-air units
- Provides leak proof seal
- Manufactured from lead free brass
- Sold in a package of 10 adapters
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 840213183066 |
Finish | Lead Free Brass |
Fitting Name | Adapter |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 19 MM |
Inlet Connection Type | Crimped |
Inlet Material | Lead Free Brass |
Inlet Thread Type | Does Not Apply To Product |
Inner Diameter | Does Not Apply To Product |
Lead Free | YES |
Material | Lead Free Brass |
Maximum Working Pressure-BAR | 6.90 |
Maximum Working Pressure-PSI | 100 |
Maximum Working Temperature-Celsius | 82.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 1.70 |
Minimum Temperature-Fahrenheit | 35 |
O-ring Material | Does Not Apply To Product |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Material | Lead Free Brass |
Outlet Thread Type | NPT |
Part Number | 81016923 |
Series | MPT Adapters |
Suitable for Gas Service | No |