MPT Adapters
Crimp x MPT Adapter
These Crimp x MPT Adapters are used to make a straight transition between copper pipe and potable or radiant heating PEX tubing. This adapter is made of lead free brass and must be joined to the PEX tubing using a copper crimp ring to form a fast, reliable, and permanent seal. It is recommended that an electric crimp tool be used to make the crimp connection.
Features
- For connecting Radiant PEX/Radiant PERT to female fittings and valves
- Available in nine sizes
- Larger sizes require a Power Crimp Tool
- Manufactured from lead free brass
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific MPT Adapters
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.