PCCC6X-100
Part of the CinchClamps Series
Ordering Code: 81005115
UPC: 840213070939
Size: 5/8 IN
Lead Free: Not In Scope
5/8 IN Cinch Clamps, Stainless Steel, 100 Pack
This 5/8 stainless steel cinch clamp is used for connecting PEX to crimp type fittings in hard-to-reach spaces. It is made from corrosion-resistant annealed 304 stainless steel, and can be used with poly-alloy fittings. It meets ASTM F2098. Bulk pack of 100.
Features
- Made of stainless steel
- Positive mechanical connection to seal PEX tubing
- Unique tab design makes complete connections in tight spaces
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213070939 |
Fitting Name | Clamp |
Lead Free | Not In Scope |
Part Number | 81005115 |
Series | CinchClamps |
Size (mm) | 5/8 IN |