CinchClamps
CinchClamp
CinchClamps make fast and easy connections with just one tool. Use with RadiantPERT and RadiantPEX+. Proven stainless steel construction.
Features
- Proven in millions of connections
- Available in 3/8 in., 1/2 in., 5/8 in., 3/4 in., and 1 in. sizes
- Available in quantities of 100 and/or 10
- Stainless steel construction
Literature
-
- Brochure - RadiantPEX Plus
- Brochure - RadiantPEX Plus (French)
- Flyer - Underfloor Heating Sustainability Overview
- Maintenance Manual - RadiantPEX Field Repair
- Maintenance Manual - RadiantPEX, RadiantPEX Plus, RadiantPERT Coils and RadiantPEX-AL Coils
- Maintenance Manual - RadiantPEX, RadiantPEX Plus, RadiantPERT Coils and RadiantPEX-AL Coils (French)
- Reference - CinchClamps - Product Sheet
- Watts Radiant Zone Worksheet
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific CinchClamps
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |