532
The tekmarNet (R) Thermostat 532 is a communicating thermostat designed for one stage hydronic heating systems. Simple up and down buttons and a display with large type make this thermostat easy to read and use. It has two auxiliary sensor inputs that can be assigned to measure room, floor, or outdoor temperature. An optional floor sensor protects the floor from overheating and enhance comfort. The 532 can be wired using two or four wires to connect to tekmarNet zoning controls, or can be installed as a stand-alone thermostat using three wires.
Features
- tekmarNet communication compatible, radiant floor heating
- Floor and air temperature control, optimum start
- Backlight
- Network schedule member
- Zone synchronization
- 2 auxiliary sensor inputs
- Air group member
- Away scene
- Room temperature limiting
Specifications | |
---|---|
Agency Approvals | Meets Class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 3-11/16" H x 3" W x 15/16" D (94 x 76 x 24 mm) |
Enclosure Material | White PVC plastic |
Enclosure NEMA Rating | NEMA 1 |
Markets | Single-Family Homes |
Power Supply | 24 V plus / minus 10 percent, 50/60 Hz, 1.8 VA standby, Class 2 |
Relay | 24 V (ac/dc), 2 A, Class 2 circuits |
Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |
Literature
-
- Catalog - tekmar Controls
- Installation and Operation - 532 (Feb 2015 - Present)
- Quick Set-up - 532 (Feb 2015 - Present)
- SB083 - Maximum Number of Thermostats on a tekmarNet Bus (Jan 2018 - Present)
- Specification Sheet - 532 (Feb 2015 - Present)
- Troubleshooting Guide - Sensor Testing
- User Manual - 532 (Feb 2015 - Present)