073

Part of the Snow Melting Controls Series

Ordering Code: 073

UPC: 779655007305

Slab Sensor, 40 FT (12 m) wire

 

Quick Product Search


Quick links:

Control Selector

tekmar Home




  • 10K thermistor
  • Water resistant
  • 40 ft (12 m) cable
  • High density polyethylene (HDPE) sleeve which is designed for use in conduits, soils, or concrete
Specifications
Agency Approvals CSA C US
Dimensions 3/8" OD x 1 1/2" (10 mm OD x 38 mm)
Operating Range -60 to 140 degrees F (-51 to 60 degrees C)
Sensor NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892
Sensor Material HDPE sleeve, 40 FT (12 m) HDPE jacketed wire