152
The Two Stage Setpoint Control 152 is a microprocessor-based control that operates as either a two stage setpoint control or as two independent setpoint controls. As a two stage setpoint control, the 152 can provide two stage heating, two stage cooling or a combined heating / cooling interlock function. When operating as two independent setpoint controls, the 152 can control any combination of heating or cooling device.
Features
- 2 Stage operation or heat and cool control
- Control of up to 2 different setpoints (with additional sensor)
- Pulse width modulation
- Digital display
Specifications | |
---|---|
Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, -20 to 120 degrees F (-30 to 50 degrees C), RH less than or equal to 90 percent Non-condensing |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 4 3/4 IN x 2 7/8 IN x 7/8 IN (120 x 74 x 22 MM) |
Enclosure Material | White PVC plastic |
Enclosure NEMA Rating | NEMA 1 |
Hydronic - HVAC Control Type | Two Stage Setpoint Control |
Markets | Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
Power Supply | 24 V (ac) plus / minus 10 percent, 50/60 Hz, 3 VA, 24 V (dc) plus / minus 10 percent, 0.03 A |
Relay | 240 V (ac) 10 A, 1/3 hp |
Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta=3892 |