Heat Pump Controls
Seamlessly coordinate heat pump system interactions, improve system efficiency, and increase energy savings with tekmar’s line of Heat Pump Controls. These systems control air to water or water to water systems with support of back-up heat sources, like gas or electric boilers, while reducing dependency on fossil fuels through electrification.
Features
- Designed to operate the equipment in a 2-pipe, single tank, hydronic heating and cooling system
- Maintained at an adjustable setpoint
- Remote system access
- Zone synchronization
- Operates two heat pump stages with a backup heat source
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Heat Pump Controls
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.