743

Part of the Control Accessories Series

Ordering Code: 743

UPC: 779655074307

Actuating Motor, Floating Action, 10 N.m, 88 in.lbs of Torque

 

Quick Product Search


Quick links:

Control Selector

tekmar Home




  • 10 N.m (88 in.lbs) of torque
  • Electrically limited to 90 degrees shaft rotation
  • 117 second open or close time at 60 Hz
  • Designed to operate all tekmar brass mixing valves
  • It is compatible with any control having a 24 V (ac) floating output
Specifications
Agency Approvals None
Ambient Conditions Indoor use only, 32 to 122 degree F (0 to 50 degree C), RH less than 95% non-condensing
Control Signal 24 V (ac), floating action
Dimensions 3-5/8" H x 3-1/8" W x 3-9/16" D (93 x 80 x 90 mm)
Maximum Torque 10 N-m (88 in-lbs)
Power Supply 24 V (ac) plus / minus 10 percent, 60 Hz, 1.5VA
Rotation Angle Electrically limited to 90 degree shaft rotation
Run Time 117 seconds at 60 Hz