480
The tekmarNet (R) 4 User Switch 480 is a simple 3 button switch that provides an easy way to override system temperatures. With the push of a button, one can put all thermostats and boiler controls into an "unoccupied" or "away" state and take advantage of saving energy when the building is not being used. The buttons on this product are also programmable, allowing the user to experience scenes within their system. The 480 has three demand inputs that can provide access to tekmarNet (R) 4 scenes or setpoint devices from a telephone switch, home automation, or security systems.
Features
- 3 demand inputs for remote access
- tekmarNet (R) 4 and tekmarNet (R) 2 compatible
- One touch system overrides
- 3 programmable user buttons
- Setback up to 96 thermostats with one button
Specifications | |
---|---|
Agency Approvals | CSA C US, meets Class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 92 percent to 104 degrees F (40 degrees C), and 50 percent above 104 degrees F (40 degrees C), Altitude less than 9840 FT (3000 m), Pollution Degree 2 |
Demand | 24 V (ac) or Contact closure |
Dimensions | 4.5" H x 2.75" W x 0.8" D (104 x 43 x 20 mm) |
Enclosure Material | White PC+ABS plastic |
Power Supply | 24 V (ac) plus / minus 10 percent, 50/60 Hz, 2.2 VA |
Literature
-
- Brochure - Communicating Control Systems (Apr 2012 - Jan 2014)
- Installation and Operation - 480 (Sep 2009 - Present)
- Job Record - 480 (Sep 2009 - Present)
- SB042 - User Switch Remote Communication (Jul 2006 - Present)
- Specification Sheet - 480 (Jan 2011 - Present)
- User Manual - 480 (Jun 2006 - Present)
- Wiring Guide - 480 (Sep 2009 - Present)