089

Part of the Control Accessories Series

Ordering Code: 089

UPC: 779655008906

Pressure Sensor, 15 psi, 103 kPa, 10 FT Cable

 

Quick Product Search


Quick links:

Control Selector

tekmar Home




  • 15 psi or 103 kPa
  • 10 FT (3 m) cable
  • Ratiometric signal
  • 1/8-27 inch NPT threads
  • 304 Stainless steel sensor bulb
Specifications
Agency Approvals CSA C US
Dimensions 0.82" OD x 2.3" (22.0 OD x 58.5 mm)
Operating Range -40 to 257 degrees F (-40 to 125 degrees C)
Sensor 5 VDC Ratiometric