086
The Humidity and Temperature Sensor 086 can be connected to select tekmar thermostats to remotely measure relative humidity and temperature. The 086 mounts flush or nearly flush to the wall to allow the sensor to visually blend in with the surrounding wall.
Features
- Hidden humidity and temperature sensing
- Compatible with tekmar thermostats that support auxiliary humidity sensors
Specifications | |
---|---|
Dimensions | 1-7/16" O.D. x 1-9/16" D (36 O.D. x 40 mm D) |
Enclosure Material | White PC-ABS plastic |
Enclosure NEMA Rating | NEMA 1 |
Environmental Notice | Compatible with chlorinated swimming pool environments. Do not use in presence of ammonia (animal barns), methanol, ethanol, acetone. |
Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
Operating Range | Indoor use only, 15 to 140 degrees F (-10 to 60 degrees C), non-condensing |
Power Supply | 2.7 to 5.5 V (dc), 0.5 mA max, 65 k ohms min impedance |
Sensor | Temperature sensor NTC thermistor, 10 k ohms at 7 |
Literature
-
- Catalog - tekmar Controls
- Installation and Operation - 086 (Aug 2012 - Present)
- Specification Sheet - 086 (Aug 2012 - Present)
- tekmar Expands Integration with 3rd-Party Home Automation Systems (Sep 2013 - Present)
- tekmar Introduces First Thermostat on Market to Operate Heat Pump and Radiant Floor Heating Together
- Troubleshooting Guide - Sensor Testing