084
The Indoor Sensor 084 mounts flush or nearly flush to the wall to give an unobtrusive look and act as a hidden indoor sensor. Since the sensor material is corrosion resistant, drywall installers are able to mud over the sensor, or the 084 can be painted to match the existing wall color. The 084 can be connected to a tekmar thermostat for remote temperature sensing.
Features
- 10K thermistor
- Hidden indoor sensing
- Compatible with tekmar thermostats that support auxiliary sensors
- Connects to tekmar thermostats for remote temperature sensing
Specifications | |
---|---|
Agency Approvals | CSA C US |
Dimensions | 1-7/16" OD x 1-1/8" D (36 OD x 28 mm D) |
Enclosure Material | White PC-ABS plastic |
Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
Operating Range | Indoor use only, -60 to 140 degrees F (-51 to 60 degrees C), RH less than 90 percent non-condensing |
Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |