082

Part of the Control Accessories Series

Ordering Code: 082

UPC: 779655008203

Universal Sensor, 8 FT (4 m) wire

 

Quick Product Search


Quick links:

Control Selector

tekmar Home




  • Corrosion resistant brass sleeve
  • CSA and C US Approved for use in USA and Canada
  • Very fast temperature response
  • Thermistor accuracy of plus / minus 0.2 degrees C
  • 10K thermistor
Specifications
Agency Approvals CSA C US
Dimensions 3/8" OD x 3/4" (9.5 mm OD x 19 mm)
Operating Range -60 to 221 degrees F (-51 to 105 degrees C)
Sensor NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892
Sensor Material Brass sleeve, 8 FT (2438 mm) 20 AWG, 300V PVC insulated zipcord