081

Part of the Control Accessories Series

Ordering Code: 081

UPC: 779655008104

Three Outdoor Sensor Module

 

Quick Product Search


Quick links:

Control Selector

tekmar Home




  • Provides outdoor temperature readings for multiple controls in one enclosure
  • Each sensor has two separate terminals for wiring
  • Allows for four separate sensors to be combined into a single enclosure
  • Mounted on the exterior of the building
Specifications
Dimensions 2-1/8" H x 9/16" W x 9/16" D (54 x 14 x 14 mm)
Operating Range -60 to 140 degrees F (-51 to 60 degrees C)
Sensor NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892