076
The Indoor Sensor 076 is designed to provide remote temperature sensing when connected to a compatible thermostat, or control. It can be used in installations that use a boiler control but want Indoor Temperature Feedback for increased efficiency and comfort. This product can be connected to a control to provide temperature sensing at any location where it is installed. An optional Adaptor Plate 007 is available which allows the indoor sensor to be installed onto a single gang electrical box.
Features
- 10K thermistor
- Compatible with tekmar thermostats that support auxiliary sensing
- Designed to provide remote temperature sensing
- To be installed onto a single gang electrical box
Specifications | |
---|---|
Agency Approvals | CSA C US |
Dimensions | 2 7/8 IN H x 2 7/8 IN W x 13/16 IN D (73 x 73 x 21 MM) |
Enclosure Material | White PVC plastic |
Enclosure NEMA Rating | NEMA 1 |
Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
Operating Range | Negative 60 to 140 degrees F (negative 51 to 60 degrees C) |
Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |