071

Part of the Control Accessories Series

Ordering Code: 071

UPC: 779655007107

Universal Sensor, 1 FT (300 mm) wire

 

Quick Product Search


Quick links:

Control Selector

tekmar Home




  • 10K thermistor
  • Very fast temperature response
  • Thermistor accuracy of plus / minus 0.2 degrees C
  • Corrosion resistant brass sleeve
  • CSA and C US Approved for use in USA and Canada
Specifications
Agency Approvals CSA C US
Dimensions 3/8" OD x 3/4" (9.5 OD x 19 mm)
Markets Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings
Operating Range -60 to 255 degrees F (-51 to 125 degrees C)
Sensor NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892