070
The Outdoor Sensor 070 is designed to provide accurate sensing of the outdoor temperature for display and control operation. Controls that operate based on Outdoor Temperature Reset use this product to provide outdoor reset operation. Many controls and thermostats can connect to the 070 to display the outdoor temperature on their LCD screens.
Features
- 10K thermistor
- UV resistant enclosure
- Sensor built-in
- Back or bottom wiring access
- Removable bottom plug for easy conduit connection
- Compact size
Specifications | |
---|---|
Dimensions | 2-5/8" H x 1-9/16" W x 1-11/16" D (67 x 40 x 43 mm) |
Enclosure Material | White PVC plastic |
Enclosure NEMA Rating | NEMA 2 |
Markets | Commercial Buildings with BAS, Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
Operating Range | -60 to 140 degrees F (-51 to 60 degrees C) |
Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |