007
The Adaptor Plate 007 allows for installation of the smaller tekmar devices onto a 2 x 4 inch electrical box. The adaptor plate can be mounted vertically or horizontally and is designed to allow wiring to feed through in any position. Included with the adaptor plate are surface painted screws for mounting to the electrical box, and screws to mount the device being used to the plate.
Features
- Allows for vertical or horizontal mounting
- Installation hardware included
- Wiring can be fed through from any position
- Discrete design
Specifications | |
---|---|
Ambient Conditions | Indoor use only, -20 to 120 degrees F (-30 to 50 degrees C) |
Dimensions | 4-1/2" H x 2-7/8" W x 3/16" D (115 x 73 x 4.8 mm) |